??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BTS M30E0-UUI-H0001-S04G
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BTS M30E0-UUI-H0001-S04G
VERF
Availability
no more available
BC
Order code
BTS0002
TC
Product identifier
BTS M30E0-UUI-H0001-S04G
PX
Product view
55538_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Non-Contact Temperature Sensors
W
Weight
0.300 Kg
TRAFFIC
Customs number
90314990
DESCRIPT
Description
Measuring range = 250...1250 °C, Temperature resolution = 1 °C, 1 °F, 1 %, Reproducibility = ±1 °C, Wave length = 1200…1700 nm, Distance ratio = 50:1, Dimension = Ø 30 x 190 mm, Connection = M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Switching output = 2x PNP normally open/normally closed (NO/NC), Interface = IO-Link 1.1, Material sensing surface = Borosilicate crown glass (N-BK7), coated, Housing material = 1.4404 stainless steel, 1.4404 stainless steel Aluminum, black anodized, Aluminum (3.3206), IP rating = IP65, IP67, Ambient temperature = -5...65 °C
CAE
EPlan
Previews
Embedded user actions